IESNA:LM-63-2002
[TEST]P1389653
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-827-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25524.4
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
165.7 214.0 448.8 1208.2 2340.5 3210.4 3776.5 4356.5 5088.3 5937.5 6821.2 8008.8 9258.4 10425.2 11571.3 12606.9 13318.0 13566.6 
13504.4 13000.4 12365.2 11460.8 10604.7 10798.0 11688.6 12731.2 13311.1 13380.1 13249.0 13083.3 11971.7 10300.9 6745.3 655.9 
179.5 89.8 62.1 0.0 
165.7 214.0 476.4 1194.4 2271.4 3217.3 3804.2 4328.9 5053.8 5875.4 6835.1 7939.7 9182.4 10459.7 11598.9 12620.7 13290.4 13538.9 
13463.0 13021.1 12344.5 11453.9 10673.7 10791.1 11695.5 12669.0 13304.2 13407.8 13262.8 13069.5 12061.5 10349.2 7042.2 
773.3 179.5 89.8 69.0 0.0 
165.7 214.0 435.0 1159.9 2154.1 3148.3 3707.5 4266.7 4971.0 5834.0 6772.9 7891.4 9016.8 10169.7 11136.3 12026.9 12751.9 13145.4 
13214.4 12924.5 12427.4 11909.6 11447.0 11281.3 11799.1 12758.8 13483.7 13794.4 13766.8 13649.4 12910.7 11378.0 8851.1 
1802.0 193.3 110.5 82.8 0.0 
165.7 207.1 386.6 1014.9 1981.5 2872.1 3652.3 4232.2 4853.6 5751.1 6676.3 7739.5 8885.6 9941.9 10853.2 11557.5 12178.8 12765.7 
13207.5 13318.0 13166.1 12945.2 12814.0 12827.8 13069.5 13746.1 14505.5 15057.8 15195.9 15182.1 14629.8 13407.8 10887.8 
4038.9 214.0 138.1 110.5 0.0 
165.7 200.2 338.3 766.4 1608.7 2533.8 3369.2 4073.4 4701.7 5461.1 6420.8 7449.5 8519.7 9589.8 10625.4 11391.8 11985.5 12448.1 
12876.1 13166.1 13435.4 13497.5 13552.7 13663.2 13904.9 14353.6 14988.8 15527.3 15699.9 15762.1 15306.4 13566.6 10936.1 
7083.6 317.6 179.5 138.1 0.0 
165.7 200.2 303.8 649.0 1380.8 2271.4 3169.0 3928.4 4549.8 5288.5 6137.7 7214.8 8319.4 9410.3 10452.8 11295.1 11847.4 12254.8 
12565.5 12834.7 13076.4 13297.3 13497.5 13732.2 14063.6 14484.8 15092.4 15637.8 15817.3 15803.5 14995.7 13193.7 11253.7 
7925.9 945.9 200.2 158.8 0.0 
165.7 193.3 290.0 545.4 1159.9 1967.7 2851.4 3686.8 4377.2 5088.3 5882.3 6924.8 7939.7 8961.5 10031.7 10887.8 11571.3 11923.4 
12151.2 12406.7 12675.9 12938.3 13249.0 13601.1 13925.6 14395.0 14981.9 15534.2 15672.3 15479.0 14367.4 12800.2 11267.5 
8077.8 1871.0 234.7 179.5 0.0 
165.7 193.3 241.6 386.6 690.4 1311.8 2050.5 2803.1 3686.8 4473.9 5219.5 5958.2 6828.2 7780.9 8754.4 9755.5 10625.4 11212.3 11626.5 
11951.0 12268.6 12544.7 12841.6 13110.9 13373.2 13649.4 14125.8 14560.7 14498.6 14250.1 13262.8 12178.8 10383.8 7967.3 
4743.1 331.4 241.6 0.0 
165.7 186.4 207.1 262.4 386.6 614.5 1049.4 1622.5 2271.4 3017.1 3797.3 4611.9 5419.7 6193.0 6986.9 7808.5 8713.0 9500.0 10294.0 
10949.9 11509.1 11985.5 12441.2 12834.7 13173.0 13469.9 13587.3 13483.7 13228.3 12938.3 12068.4 10970.6 8996.0 6731.5 4342.7 
1284.2 296.9 0.0 
165.7 179.5 186.4 207.1 234.7 290.0 379.7 517.8 724.9 1063.2 1505.1 2016.0 2589.0 3155.2 3852.5 4536.0 5316.2 6172.3 7076.7 8057.1 9051.3 
9955.7 10735.9 11364.1 11944.1 12379.0 12634.5 12634.5 12316.9 11978.6 10225.0 7014.6 3590.1 1705.3 876.8 303.8 290.0 0.0 
165.7 172.6 172.6 172.6 179.5 179.5 186.4 200.2 220.9 248.5 283.1 331.4 379.7 441.9 524.7 635.2 766.4 932.1 1159.9 1470.6 1898.6 2478.6 3334.7 
4377.2 5758.0 7173.4 8188.3 8354.0 7642.8 6800.5 4888.1 3369.2 2223.1 1201.3 414.2 75.9 20.7 0.0 
165.7 165.7 165.7 165.7 158.8 158.8 158.8 151.9 158.8 158.8 165.7 172.6 179.5 186.4 186.4 193.3 200.2 214.0 227.8 255.5 303.8 359.0 476.4 683.5 1063.2 
1739.8 2685.7 3327.8 2968.8 2492.4 1291.1 628.3 276.2 96.7 48.3 27.6 13.8 0.0 
165.7 165.7 158.8 151.9 145.0 138.1 131.2 131.2 124.3 124.3 124.3 124.3 117.4 117.4 110.5 103.6 96.7 82.8 82.8 75.9 75.9 75.9 75.9 69.0 62.1 69.0 
75.9 82.8 82.8 69.0 41.4 34.5 20.7 20.7 13.8 13.8 13.8 0.0 
165.7 158.8 145.0 131.2 124.3 110.5 103.6 96.7 89.8 82.8 75.9 69.0 55.2 48.3 41.4 27.6 20.7 20.7 13.8 13.8 13.8 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 0.0 6.9 6.9 
6.9 6.9 13.8 13.8 0.0 
165.7 145.0 131.2 117.4 110.5 96.7 89.8 75.9 62.1 55.2 41.4 34.5 27.6 20.7 13.8 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 6.9 
6.9 13.8 0.0 
165.7 145.0 124.3 110.5 96.7 82.8 69.0 55.2 34.5 27.6 20.7 13.8 13.8 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 6.9 6.9 
13.8 0.0 
165.7 138.1 117.4 96.7 82.8 69.0 48.3 34.5 20.7 13.8 13.8 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 6.9 6.9 
6.9 0.0 
165.7 131.2 110.5 96.7 75.9 55.2 41.4 27.6 13.8 13.8 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 6.9 6.9 6.9 
0.0 
165.7 131.2 110.5 89.8 75.9 48.3 34.5 20.7 13.8 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 6.9 6.9 
0.0 
165.7 138.1 110.5 89.8 75.9 48.3 34.5 20.7 13.8 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
165.7 138.1 110.5 89.8 75.9 48.3 34.5 27.6 20.7 13.8 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
165.7 138.1 110.5 89.8 75.9 55.2 41.4 27.6 20.7 13.8 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
